IESNA:LM-63-2002
[TEST]P1389278
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-830-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9796.8
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
69.9 96.7 150.5 287.5 628.8 905.5 1120.5 1300.5 1488.6 1706.2 1983.0 2335.0 2816.0 3635.5 4696.9 5846.9 7168.9 8082.5 
8356.6 8042.2 7324.7 6653.0 6008.1 5212.8 3401.7 1735.8 921.6 701.3 639.5 628.8 615.3 462.2 228.4 172.0 56.4 21.5 0.0 
69.9 94.0 145.1 295.6 618.0 919.0 1117.8 1295.1 1485.9 1722.4 1985.7 2332.3 2821.3 3587.1 4721.0 5887.2 7131.3 8050.2 
8388.8 8095.9 7386.5 6725.5 6018.9 5212.8 3482.3 1703.6 943.1 709.4 642.2 626.1 615.3 464.8 225.7 169.3 56.4 21.5 0.0 
69.9 94.0 139.7 271.4 569.6 867.9 1115.1 1287.1 1488.6 1719.7 1985.7 2337.7 2775.7 3393.7 4444.3 5739.4 7123.2 8106.7 
8531.2 8394.2 7792.3 7203.8 6381.6 5478.8 4019.7 2101.2 1133.9 781.9 661.0 626.1 609.9 553.5 231.1 163.9 67.2 26.9 0.0 
69.9 91.4 134.3 236.5 499.8 787.3 1074.8 1276.3 1469.8 1692.8 1972.3 2259.8 2622.5 3084.7 3882.7 5142.9 6730.9 8122.8 8722.0 
8783.8 8472.1 8101.3 7453.7 6228.5 4758.7 2810.6 1547.7 959.3 714.7 631.4 593.8 548.1 231.1 147.8 75.2 34.9 0.0 
69.9 91.4 123.6 196.2 397.7 671.7 967.3 1214.5 1402.6 1631.0 1864.8 2117.4 2437.1 2764.9 3200.2 3982.1 5349.8 7260.3 8684.4 
9181.5 9063.2 8799.9 8748.9 8332.4 6830.3 4430.9 2305.4 1356.9 846.4 604.6 483.7 432.6 266.0 134.3 94.0 51.1 0.0 
69.9 88.7 112.9 163.9 279.4 518.6 790.0 1058.7 1300.5 1494.0 1722.4 1966.9 2208.7 2507.0 2837.5 3280.8 3941.8 5153.7 7236.1 
8993.4 9694.7 9600.6 9278.2 9434.0 9221.8 8101.3 4984.4 2206.0 1034.5 599.2 389.6 298.3 225.7 126.3 104.8 72.5 0.0 
69.9 86.0 102.1 129.0 185.4 300.9 521.3 757.7 1026.4 1281.7 1507.4 1714.3 1958.8 2216.8 2480.1 2824.0 3286.2 3931.1 4874.2 
6448.8 8490.9 9939.2 10371.8 10167.6 10057.4 10073.5 9353.4 6534.8 2869.7 1096.3 440.7 271.4 201.5 161.2 131.7 107.5 0.0 
69.9 80.6 91.4 104.8 129.0 166.6 239.1 373.5 577.7 806.1 1042.6 1308.6 1566.5 1829.8 2087.8 2369.9 2724.6 3149.2 3713.4 4484.6 
5623.9 7069.5 8821.4 10425.5 10812.5 10605.6 10371.8 9573.8 7631.1 4164.8 1792.2 593.8 282.1 215.0 174.7 150.5 0.0 
69.9 80.6 91.4 102.1 123.6 155.8 220.3 341.2 529.3 744.3 980.8 1233.3 1499.3 1765.4 2028.7 2308.1 2652.1 3060.5 3614.0 4409.4 
5449.2 6827.7 8555.4 10221.3 10823.2 10627.1 10328.8 9592.6 7993.8 4635.1 2036.7 679.8 282.1 220.3 182.7 158.5 0.0 
69.9 77.9 83.3 88.7 94.0 104.8 118.2 145.1 182.7 249.9 360.1 505.2 693.2 889.4 1125.9 1378.4 1665.9 2042.1 2472.0 3020.2 3761.8 
4559.8 5640.0 6908.3 8598.4 9697.4 9224.5 7905.1 6051.1 4097.7 2713.9 1617.6 892.1 429.9 182.7 177.3 0.0 
69.9 72.5 75.2 75.2 75.2 75.2 75.2 75.2 75.2 80.6 86.0 96.7 110.2 131.7 155.8 196.2 252.6 343.9 481.0 690.6 988.8 1316.6 1684.7 1958.8 
2192.6 2649.4 3339.9 3657.0 3291.6 2590.3 1889.0 1343.5 841.0 317.1 48.4 16.1 0.0 
69.9 72.5 72.5 69.9 69.9 67.2 64.5 61.8 61.8 61.8 61.8 61.8 64.5 67.2 72.5 77.9 91.4 115.5 161.2 233.8 338.6 421.9 424.5 343.9 
292.9 378.9 620.7 916.3 948.5 709.4 386.9 185.4 75.2 29.6 13.4 8.1 0.0 
69.9 69.9 67.2 64.5 61.8 61.8 56.4 53.7 51.1 51.1 51.1 48.4 48.4 45.7 45.7 45.7 48.4 53.7 69.9 104.8 139.7 142.4 88.7 56.4 40.3 34.9 
29.6 29.6 26.9 24.2 21.5 13.4 10.7 10.7 8.1 8.1 0.0 
69.9 67.2 61.8 56.4 53.7 53.7 48.4 45.7 40.3 34.9 32.2 29.6 26.9 24.2 18.8 16.1 13.4 10.7 10.7 10.7 8.1 5.4 5.4 2.7 2.7 2.7 5.4 5.4 2.7 5.4 5.4 5.4 5.4 
5.4 8.1 8.1 0.0 
69.9 61.8 56.4 51.1 48.4 43.0 37.6 29.6 24.2 21.5 16.1 13.4 8.1 8.1 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 2.7 5.4 5.4 
5.4 0.0 
69.9 59.1 51.1 45.7 43.0 34.9 29.6 21.5 16.1 10.7 8.1 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 5.4 5.4 
0.0 
69.9 56.4 48.4 43.0 37.6 29.6 21.5 16.1 10.7 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 2.7 
0.0 
69.9 56.4 48.4 40.3 34.9 26.9 18.8 13.4 8.1 5.4 2.7 0.0 0.0 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 
0.0 
69.9 56.4 48.4 40.3 32.2 26.9 16.1 10.7 8.1 2.7 0.0 0.0 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 
0.0 
69.9 56.4 48.4 40.3 32.2 26.9 18.8 13.4 8.1 2.7 0.0 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
69.9 56.4 48.4 40.3 34.9 26.9 18.8 13.4 10.7 5.4 5.4 8.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 0.0 
0.0 
69.9 56.4 48.4 40.3 32.2 26.9 18.8 13.4 10.7 5.4 5.4 10.7 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 
0.0 
